AC Motors | Single Phase |

Specifications: CL3504

SPEC. NUMBER:  34C62-5422
CATALOG NUMBER:  CL3504
FL AMPS:  7.4/3.7
208V AMPS:  4.3
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  68
ENCLOSURE:  TEFC
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  J
SPEED [rpm]:  1725
OUTPUT [hp]:  .5
PHASE:  1
POWER-FACTOR:  66
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.