AC Motors | Pump | OPEN Encl | 56J | 2800-3600 RPM | 230/460 Volt |

Specifications: CJM3155

SPEC. NUMBER:  34F029X636
CATALOG NUMBER:  CJM3155
FL AMPS:  5.4/2.7
208V AMPS:  6.4
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  82.5
ENCLOSURE:  OPEN
FRAME:  56J
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  L
SPEED [rpm]:  3450
OUTPUT [hp]:  2
PHASE:  3
POWER-FACTOR:  86
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.20
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.