AC Motors | Pump | 230/460 Volt | 2800-3600 RPM | OPEN Encl |

Specifications: CJM3115

SPEC. NUMBER:  34F29-3226
CATALOG NUMBER:  CJM3115
FL AMPS:  3.2/1.6
208V AMPS:  4.2
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  77
ENCLOSURE:  OPEN
FRAME:  56J
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  L
SPEED [rpm]:  3450
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  82
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.40
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.