AC Motors | Pump | OPEN Encl | 208-230/460 Volt | 1400-1800 RPM | 56J |

Specifications: CJM3112

SPEC. NUMBER:  34F29-883
CATALOG NUMBER:  CJM3112
FL AMPS:  3.2-3/1.5
208V AMPS:  3.6
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  75.5
ENCLOSURE:  OPEN
FRAME:  56J
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  1725
OUTPUT [hp]:  .75
PHASE:  3
POWER-FACTOR:  60
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.