AC Motors | Pump | 115/230 Volt | 1400-1800 RPM |

Specifications: CJL1304A

SPEC. NUMBER:  34F30-5595
CATALOG NUMBER:  CJL1304A
FL AMPS:  8.4/4.2
208V AMPS:  4.8
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  62
ENCLOSURE:  OPEN
FRAME:  56J
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  1725
OUTPUT [hp]:  .5
PHASE:  1
POWER-FACTOR:  62
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.