AC Motors | Light Industrial / Commercial |

Specifications: CHM164A

SPEC. NUMBER:  17K042W384
CATALOG NUMBER:  CHM164A
FL AMPS:  1.3/.65
208V AMPS:  1.4
BLANK-LINE-1:  --
DESIGN CODE:  B
FL EFFICIENCY:  66
ENCLOSURE:  TEAO
FRAME:  48Z
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  L
SPEED [rpm]:  1140
OUTPUT [hp]:  .25 AIR OVER
PHASE:  3
POWER-FACTOR:  53
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
SERVICE-FACTOR-AMPS:  1.4/.7
THERMAL-SELECT:  Y
THERMAL-SELECT:  N
THERMAL-SELECT:  N
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.