AC Motors | Light Industrial / Commercial | 115/230 Volt | TEAO Encl | 56 |

Specifications: CHC645A

SPEC. NUMBER:  CHC645A
FL AMPS:  13.6/6.8
208V AMPS:  --
BLANK-LINE-1:  --
CATALOG NUMBER:  --
DESIGN CODE:  -
FL EFFICIENCY:  79.7
ENCLOSURE:  TEAO
FRAME:  56
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  F
SPEED [rpm]:  1700
OUTPUT [hp]:  1.5 AO
PHASE:  1
POWER-FACTOR:  --
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
SERVICE-FACTOR-AMPS:  --
THERMAL-SELECT:  --
THERMAL-SELECT:  --
THERMAL-SELECT:  --
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.