AC Motors | Light Industrial / Commercial |

Specifications: CHC364A

SPEC. NUMBER:  17K043W419
CATALOG NUMBER:  CHC364A
FL AMPS:  6.4/3.2
208V AMPS:  3.4
BLANK-LINE-1:  --
DESIGN CODE:  -
FL EFFICIENCY:  68
ENCLOSURE:  TEAO
FRAME:  48Z
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  F
SPEED [rpm]:  1100
OUTPUT [hp]:  .5 AIR OVER
PHASE:  1
POWER-FACTOR:  --
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SERVICE-FACTOR-AMPS:  --
THERMAL-SELECT:  Y
THERMAL-SELECT:  N
THERMAL-SELECT:  N
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.