AC Motors | Light Industrial / Commercial |

Specifications: CHC164A

SPEC. NUMBER:  17K043W392
CATALOG NUMBER:  CHC164A
FL AMPS:  3.2/1.6
208V AMPS:  1.6
BLANK-LINE-1:  --
DESIGN CODE:  -
FL EFFICIENCY:  59.5
ENCLOSURE:  TEAO
FRAME:  48Z
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  D
SPEED [rpm]:  1100
OUTPUT [hp]:  .25 AIR OVER
PHASE:  1
POWER-FACTOR:  --
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SERVICE-FACTOR-AMPS:  --
THERMAL-SELECT:  Y
THERMAL-SELECT:  N
THERMAL-SELECT:  N
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.