AC Motors | Washdown | 182TC | 230/460 Volt |

Specifications: CESSWDM3611T

SPEC. NUMBER:  36L738S945G1
CATALOG NUMBER:  CESSWDM3611T
FL AMPS:  8.4/4.2
208V AMPS:  8.8
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  89.5
ENCLOSURE:  TEFC
FRAME:  182TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  K
SPEED [rpm]:  1760
OUTPUT [hp]:  3
PHASE:  3
POWER-FACTOR:  76
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.