AC Motors | Severe Duty |

Specifications: CENCP83580T-4

SPEC. NUMBER:  05F127W634G2
CATALOG NUMBER:  CENCP83580T-4
FL AMPS:  1.3
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  81.5
FL EFFICIENCY:  84
ENCLOSURE:  TENV
FRAME:  143TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  L
SPEED [rpm]:  3450
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  88
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
TEMP. CODE:  T3
VOLTAGE:  460
SPEC. NUMBER:  05F127W634G2
SPACE-HEATER-VOLTS:  N/A
SPACE-HEATER-AMPS:  N/A
MOTOR-WEIGHT:  56 LBS
MAX. SPACE HEATER TEMP.:  N/A
MAX. KVAR:  .05
GREASE:  POLYREX EM
# OF STATOR SLOTS:  20
# OF ROTOR BARS:  36

* For certified information, contact your local Baldor office.