AC Motors | Premium Efficient | Three Phase | 2800-3600 RPM | XPFC Encl |

Specifications: CEM7071T

FL AMPS:  4.8/2.4//5/2.5
208V AMPS:  5.3
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  85.5
FRAME:  145TC
HERTZ:  50//60
INSULATION-CLASS:  B
KVA-CODE:  M
SPEED [rpm]:  2890//3490
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  1.5//2
PHASE:  3
POWER-FACTOR:  88
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
TEMP. CODE:  T3C
VOLTAGE:  190/380//230/460
CATALOG NUMBER:  CEM7071T
SPEC. NUMBER:  35E377M774G2

* For certified information, contact your local Baldor office.