AC Motors | Explosion Proof |

Specifications: CEM7034T

FL AMPS:  4.4/2.2//3.8/1.9
208V AMPS:  4.5
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  86.5
FRAME:  145TC
HERTZ:  60//50
INSULATION-CLASS:  B
KVA-CODE:  L
SPEED [rpm]:  1760//1460
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  1.5//1
PHASE:  3
POWER-FACTOR:  73
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
TEMP. CODE:  T3C
VOLTAGE:  230/460//190/380
CATALOG NUMBER:  CEM7034T
SPEC. NUMBER:  35E377M493G1

* For certified information, contact your local Baldor office.