AC Motors | General Purpose | 230/460 Volt | 901-1200 RPM |

Specifications: CEM3708T

SPEC. NUMBER:  37G814S838G1
CATALOG NUMBER:  CEM3708T
FL AMPS:  15.3-14.6/7.3
208V AMPS:  15.3
BEARING-DRIVE-END:  6307
BEARING-OPP-DRIVE-END:  6206
DESIGN CODE:  A
DOE-CODE:  010A
FL EFFICIENCY:  89.5
ENCLOSURE:  TEFC
FRAME:  215TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  K
SPEED [rpm]:  1160
OUTPUT [hp]:  5
PHASE:  3
POWER-FACTOR:  72
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.