AC Motors | Premium Efficient | Three Phase | 575 Volt |

Specifications: CEM3584T-5

SPEC. NUMBER:  05C052X250G1
CATALOG NUMBER:  CEM3584T-5
FL AMPS:  1.8
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  86.5
ENCLOSURE:  TEFC
FRAME:  145TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  1765
OUTPUT [hp]:  1.5
PHASE:  3
POWER-FACTOR:  71
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  575

* For certified information, contact your local Baldor office.