AC Motors | Premium Efficient | 2800-3600 RPM | 230/460 Volt |

Specifications: CEM3559T

SPEC. NUMBER:  35TT856Q060G1
CATALOG NUMBER:  CEM3559T
FL AMPS:  7.9-7.2/3.6
208V AMPS:  7.9
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  86.5
ENCLOSURE:  TEFC
FRAME:  145TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  L
SPEED [rpm]:  3450
OUTPUT [hp]:  3
PHASE:  3
POWER-FACTOR:  92
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.