AC Motors | Premium Efficient | TEFC Encl | 230/460 Volt |

Specifications: CEM3556T

CATALOG NUMBER:  CEM3556T
FL AMPS:  3.6/1.8
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  82.5
ENCLOSURE:  TEFC
FRAME:  143TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  K
SPEED [rpm]:  1155
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  64
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SPEC. NUMBER:  35AA002M497G1
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.