AC Motors | Premium Efficient | 1400-1800 RPM | Three Phase | 145TC |

Specifications: CEM3154T

SPEC. NUMBER:  35BB102M495G1
CATALOG NUMBER:  CEM3154T
FL AMPS:  4.4/2.2
208V AMPS:  4.5
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  86.5
ENCLOSURE:  OPSB
FRAME:  145TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  L
SPEED [rpm]:  1755
OUTPUT [hp]:  1.5
PHASE:  3
POWER-FACTOR:  72
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.