AC Motors | 200 & 575 Volt |

Specifications: CECP82334T-5

SPEC. NUMBER:  09H196Z220
CATALOG NUMBER:  CECP82334T-5
# OF ROTOR BARS:  40
# OF STATOR SLOTS:  48
FL AMPS:  19
BEARING-DRIVE-END:  6309
BEARING-OPP-DRIVE-END:  6309
CUSTOMER-PART-NUMBER:  --
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  93
EFFICIENCY-2:  91.7
ENCLOSURE:  TEFC
FRAME:  256TC
GREASE:  POLYREX EM
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  G
MAX. KVAR:  4.3
MAX. SPACE HEATER TEMP.:  --
SPEED [rpm]:  1765
MOTOR-WEIGHT:  325
OUTPUT [hp]:  20
PHASE:  3
POWER-FACTOR:  86
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SPACE-HEATER-AMPS:  --
SPACE-HEATER-VOLTS:  --
TEMP. CODE:  T3
VOLTAGE:  575

* For certified information, contact your local Baldor office.