DC Motors | Explosion Proof |

Specifications: CDX2001

Catalog Number:  CDX2001
Specification Number:  36-5382Z110
Horsepower:  1.00
Armature Voltage: 
Field Voltage:  180A/200/100F
Full Load Amps - Armature:  5A/.25/.50F
Full Load Amps - Field: 
RPM:  1750
Frame Size:  182CZ
Service Factor:  1.00
Rating:  40C AMB.CONT
Insulation Class:  A
Form Factor:  n/a
Enclosure:  XPFC
Baldor Type:  X3623D
DE Bearing:  6206
ODE Bearing:  6205
Electrical Specification Number:  36WGZ110
Mechanical Specification Number:  36LY5382
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.