DC Motors | Explosion Proof | 1750 RPM | 1.00 HP |

Specifications: CDPX3555

Catalog Number:  CDPX3555
Specification Number:  35P565Z164G1
Horsepower:  1.00
Armature Voltage:  180
Field Voltage:  180
Full Load Amps - Armature: 
Full Load Amps - Field: 
RPM:  1750
Frame Size:  56C
Service Factor:  n/a
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  XPFC
Baldor Type:  X3536P
DE Bearing:  6205
ODE Bearing:  6203
Electrical Specification Number:  35WGZ164
Mechanical Specification Number:  35LYP565
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.