DC Motors | Explosion Proof | 180 Volt | XPFC Encl | 0.33 HP | X3420P |

Specifications: CDPX3416

Catalog Number:  CDPX3416
Specification Number:  34-6519-3950G1
Horsepower:  0.33
Armature Voltage:  180
Field Voltage:  180
Full Load Amps - Armature: 
Full Load Amps - Field: 
RPM:  1750
Frame Size:  56C
Service Factor:  n/a
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  XPFC
Baldor Type:  X3420P
DE Bearing:  6203
ODE Bearing:  6203
Electrical Specification Number:  34WG3950
Mechanical Specification Number:  34LY6519
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.