DC Motors | Washdown | 1.00 HP | 90 Volt |

Specifications: CDPWD3445

Catalog Number:  CDPWD3445
Specification Number:  34-6418-3675
Horsepower:  1.00
Armature Voltage:  90
Field Voltage:  90
Full Load Amps - Armature: 
Full Load Amps - Field: 
RPM:  1750
Frame Size:  56C
Service Factor:  n/a
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  TEFC
Baldor Type:  3435P
DE Bearing:  6203
ODE Bearing:  6203
Electrical Specification Number:  34WG3675
Mechanical Specification Number:  34LY6418
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.