DC Motors | Washdown |

Specifications: CDPWD3316

Catalog Number:  CDPWD3316
Specification Number:  33-2154Z131
Horsepower:  0.33
Armature Voltage:  180
Field Voltage:  180
Full Load Amps - Armature: 
Full Load Amps - Field: 
RPM:  1750
Frame Size:  56C
Service Factor:  n/a
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  TENV
Baldor Type:  3327P
DE Bearing:  6203
ODE Bearing:  6203
Electrical Specification Number:  33WGZ131
Mechanical Specification Number:  33LY2154
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.