DC Motors | General Purpose | 180 Volt | 1750 RPM | TEFC Encl |

Specifications: CDP3604

Catalog Number:  CDP3604
Specification Number:  36P183Z507
Horsepower:  3.00
Armature Voltage:  180
Field Voltage:  N/A
Full Load Amps - Armature: 
Full Load Amps - Field: 
RPM:  1750
Frame Size:  184C
Service Factor:  n/a
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  TEFC
Baldor Type:  3649P
DE Bearing:  6206
ODE Bearing:  6206
Electrical Specification Number:  36WGZ507
Mechanical Specification Number:  36LYP183
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.