DC Motors | General Purpose | 90 Volt |

Specifications: CDP3330

Catalog Number:  CDP3330
Specification Number:  33-2024Z122
Horsepower:  0.50
Armature Voltage:  90
Field Voltage:  90
Full Load Amps - Armature: 
Full Load Amps - Field: 
RPM:  1750
Frame Size:  56C
Service Factor:  n/a
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  TENV
Baldor Type:  3336P
DE Bearing:  6203
ODE Bearing:  6203
Electrical Specification Number:  33WGZ122
Mechanical Specification Number:  33LY2024
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.