DC Motors | Lifting Magnet | 230 Volt |

Specifications: CDMG2325

Catalog Number:  CDMG2325
Specification Number:  94A103-2777
Horsepower:  25.00
Armature Voltage:  230
Field Voltage:  230
Full Load Amps - Armature: 
Full Load Amps - Field:  2.13
RPM:  1750
Frame Size:  328ATC
Service Factor:  1.00
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  DPFG
Baldor Type:  N328
DE Bearing:  6211
ODE Bearing:  6210
Electrical Specification Number:  3282777
Mechanical Specification Number:  2056
Base:  RG
Mounting:  F2
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.