DC Motors | Lifting Magnet | 230 Volt | N259 |

Specifications: CDMG2315

Catalog Number:  CDMG2315
Specification Number:  92A113-0963
Horsepower:  15.00
Armature Voltage:  230
Field Voltage:  230
Full Load Amps - Armature: 
Full Load Amps - Field:  1.3
RPM:  1750
Frame Size:  259ATC
Service Factor:  1.00
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  DPFG
Baldor Type:  N259
DE Bearing:  6209
ODE Bearing:  6207
Electrical Specification Number:  2590963
Mechanical Specification Number:  2056
Base:  RG
Mounting:  F2
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.