DC Motors | General Purpose | 180 Volt | 3.00 HP | 1750 RPM |

Specifications: CD7503

Catalog Number:  CD7503
Specification Number: 
Horsepower:  3
Armature Voltage:  180
Field Voltage:  200/100
Full Load Amps - Armature: 
Full Load Amps - Field:  .6/1.2
RPM:  1750
Frame Size:  215C
Service Factor:  n/a
Rating: 
Insulation Class:  F
Form Factor:  n/a
Enclosure:  TEFC
Baldor Type: 
DE Bearing: 
ODE Bearing: 
Electrical Specification Number: 
Mechanical Specification Number: 
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.