DC Motors | General Purpose | 0.75 HP |

Specifications: CD3476

Catalog Number:  CD3476
Specification Number:  34-6172-2038
Horsepower:  0.75
Armature Voltage:  180
Field Voltage:  200/100
Full Load Amps - Armature: 
Full Load Amps - Field:  .3/.6
RPM:  1750
Frame Size:  56C
Service Factor:  n/a
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  TEFC
Baldor Type:  3428D
DE Bearing:  6203
ODE Bearing:  6203
Electrical Specification Number:  34WG2038
Mechanical Specification Number:  34LY6172
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.