AC Motors | Brake | 143TC | TEFC Encl |

Specifications: CBM3546T

SPEC. NUMBER:  35E567P676G1
CATALOG NUMBER:  CBM3546T
FL AMPS:  3.9-3.6/1.8
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  75.5
ENCLOSURE:  TEFC
FRAME:  143TC
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  L
SPEED [rpm]:  1740
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  67
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.