AC Motors | Unit Handling | 208-230/460 Volt | Three Phase | TENV Encl |

Specifications: BNM3538-D

SPEC. NUMBER:  35X056P863G1
CATALOG NUMBER:  BNM3538-D
FL AMPS:  1.8-1.6/.8
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  80
ENCLOSURE:  TENV
FRAME:  56
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  1740
OUTPUT [hp]:  .5
PHASE:  3
POWER-FACTOR:  69
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.