AC Motors | Brake | 901-1200 RPM | 208-230/460 Volt |

Specifications: BM3704T

CATALOG NUMBER:  BM3704T
FL AMPS:  10.4-9.6/4.8
208V AMPS:  --
BEARING-DRIVE-END:  6307
BEARING-OPP-DRIVE-END:  6306
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  84
ENCLOSURE:  TEFC
FRAME:  213T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  H
SPEED [rpm]:  1155
OUTPUT [hp]:  3
PHASE:  3
POWER-FACTOR:  70
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SPEC. NUMBER:  37A021S065G1
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.