AC Motors | Brake |

Specifications: BM3568

SPEC. NUMBER:  34K44-139-B
CATALOG NUMBER:  BM3568
FL AMPS:  .95-1/.5
208V AMPS:  0.95
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  68
ENCLOSURE:  TENV
FRAME:  56
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  1725
OUTPUT [hp]:  .25
PHASE:  3
POWER-FACTOR:  66
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.