AC Motors | Unit Handling | TEFC Encl | Three Phase |

Specifications: BM3554T-S

SPEC. NUMBER:  35X162Z541H1
CATALOG NUMBER:  BM3554T-S
FL AMPS:  5.1-4.8/2.4
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  84
ENCLOSURE:  TEFC
FRAME:  145TY
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  1755
OUTPUT [hp]:  1.5
PHASE:  3
POWER-FACTOR:  70
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.