AC Motors | Brake | TEFC Encl | 230/460 Volt |

Specifications: BM2354T

SPEC. NUMBER:  07K356X826H2
CATALOG NUMBER:  BM2354T
FL AMPS:  50/25
208V AMPS:  54
BEARING-DRIVE-END:  6309
BEARING-OPP-DRIVE-END:  6306
DESIGN CODE:  A
DOE-CODE:  --
FL EFFICIENCY:  91
ENCLOSURE:  TEFC
FRAME:  256T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1760
OUTPUT [hp]:  20
PHASE:  3
POWER-FACTOR:  83
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.