AC Motors | Brake | Single Phase |

Specifications: BL3510

SPEC. NUMBER:  35C022N570G1
CATALOG NUMBER:  BL3510
FL AMPS:  11.8/5.9
208V AMPS:  6.3
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  L
DOE-CODE:  --
FL EFFICIENCY:  70
ENCLOSURE:  TEFC
FRAME:  56
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  L
SPEED [rpm]:  1725
OUTPUT [hp]:  1
PHASE:  1
POWER-FACTOR:  78
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.