DC Controls | One Way |

Specifications: BC115

Catalog Number:  BC115
Specification Number: 
Horsepower:  0.13
Input Voltage/Hertz:  115
Input Phase - Rated:  1
Enclosure:  NEMA 1
CoolingType:  CONVECTION
AmbientTemperature Min:  0
AmbientTemperature Max:  40
Control Type:  ANALOG
Number of Axis:  1
Operator Interface:  POT
Dynamic/Regenerative Braking:  NONE
Agency Approvals 
  UL:  Approved
  CSA:  N/A
  CUL:  Approved
  CE:  N/A
  IEEE519:  N/A
Installed Options 
  RS232:  N/A
  RS422/RS485:  N/A
  Pneumatic-In/Relay-Out:  N/A
  Isolated Input:  N/A
  Master/Pulse/Follower:  N/A
  DC Tach Interface:  N/A
  Hi-Res Analog Input:  N/A
  Isolated Encoder:  N/A
  Resolver Input:  N/A
  Field Power Suppy:  N/A
Dimensions:  4.5"h x 8"w x 3.38"d

* For certified information, contact your local Baldor office.