AC Motors | Definite Purpose | 230/460 Volt | TEFC Encl |

Specifications: ASM7510

SPEC. NUMBER:  7-2000-5029
CATALOG NUMBER:  ASM7510
FL AMPS:  24/12
208V AMPS:  26
BEARING-DRIVE-END:  5211
BEARING-OPP-DRIVE-END:  6206
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  --
ENCLOSURE:  TEFC
FRAME:  --
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  F
SPEED [rpm]:  3450
OUTPUT [hp]:  10 SAW DUTY
PHASE:  3
POWER-FACTOR:  --
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.