DC Motors | General Purpose | 90 Volt | 1725 RPM |

Specifications: AP232001

Catalog Number:  AP232001
Specification Number:  23A001Z002
Horsepower:  0.04
Armature Voltage:  90
Field Voltage:  90
Full Load Amps - Armature:  0.48
Full Load Amps - Field: 
RPM:  1725
Frame Size:  ABP-0
Service Factor:  n/a
Rating:  40C AMB CONT
Insulation Class:  F
Form Factor:  n/a
Enclosure:  TENV
Baldor Type:  2314P
DE Bearing: 
ODE Bearing: 
Electrical Specification Number:  23WGZ002
Mechanical Specification Number:  23LYA001
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.