AC Motors | Farm Duty | Single Phase | TEAO Encl |

Specifications: AFL3525A

SPEC. NUMBER:  35T954-0525
CATALOG NUMBER:  AFL3525A
FL AMPS:  16.6/8.3
208V AMPS:  8.6
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  L
DOE-CODE:  --
FL EFFICIENCY:  70
ENCLOSURE:  TEAO
FRAME:  56
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  H
SPEED [rpm]:  3450
OUTPUT [hp]:  1.5
PHASE:  1
POWER-FACTOR:  82
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.