AC Motors | Farm Duty |

Specifications: AFL3520A

SPEC. NUMBER:  34K48-656
CATALOG NUMBER:  AFL3520A
FL AMPS:  11/5.5
208V AMPS:  --
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  71
ENCLOSURE:  TEAO
FRAME:  56Z
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  J
SPEED [rpm]:  3450
OUTPUT [hp]:  .75
PHASE:  1
POWER-FACTOR:  68
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.