Grinders/Buffers | Buffers |

Specifications: 8252W

Catalog Number:  8252W
Specification Number:  G8-168-13
Horsepower:  3/4
Voltage:  208-230/460
Hertz:  50//60
Phase:  3
Amps:  1.5-1.4/.7
RPM:  3000//3600
Insulation: 
Baldor Type:  3524M
Max Wheel Size:  8 inches
Bearings:  6206
Mechanical Specification Number:  G8LY0168
Electrical Specification Number:  G8WG0013
UL Listed:  Yes
CSA Certified:  No

* For certified information, contact your local Baldor office.