Grinders/Buffers | Grinders | 3000//3600 RPM | 208-230/460 Volt | 8 inches Wheel | 3/4 HP |

Specifications: 8123W

Catalog Number:  8123W
Specification Number:  G8-166-13
Horsepower:  3/4
Voltage:  208-230/460
Hertz:  50//60
Phase:  3
Amps:  1.5-1.4/.7
RPM:  3000//3600
Insulation: 
Baldor Type:  3524M
Max Wheel Size:  8 inches
Bearings:  6206
Mechanical Specification Number:  G8LY0166
Electrical Specification Number:  G8WG0013
UL Listed:  Yes
CSA Certified:  Yes

* For certified information, contact your local Baldor office.