Grinders/Buffers | Grinders | 8 inches Wheel | 3600 RPM | Single Phase |

Specifications: 8107W

Catalog Number:  8107W
Specification Number:  G8-165-11
Horsepower:  3/4
Voltage:  115/230
Hertz:  60
Phase:  1
Amps:  4.8/2.4
RPM:  3600
Insulation: 
Baldor Type:  3524C
Max Wheel Size:  8 inches
Bearings:  6206
Mechanical Specification Number:  G8LY0165
Electrical Specification Number:  G8WG0011
UL Listed:  Yes
CSA Certified:  No

* For certified information, contact your local Baldor office.