Grinders/Buffers | All Families | 1800 RPM | 8 inches Wheel |

Specifications: 8100WD

Catalog Number:  8100WD
Specification Number:  G8-231-60
Horsepower:  3/4
Voltage:  115/230
Hertz:  60
Phase:  1
Amps:  4.6/2.3
RPM:  1800
Insulation: 
Baldor Type:  3524C
Max Wheel Size:  8 inches
Bearings:  6206
Mechanical Specification Number:  G8LY0231
Electrical Specification Number:  G8WG0060
UL Listed:  Yes
CSA Certified:  No

* For certified information, contact your local Baldor office.