Grinders/Buffers | Buffers | 1/2 HP | 3600 RPM |

Specifications: 762RE

Catalog Number:  762RE
Specification Number:  G7-304-30
Horsepower:  1/2
Voltage:  115
Hertz:  60
Phase:  1
Amps:  3.4
RPM:  3600
Insulation: 
Baldor Type:  3420C
Max Wheel Size:  7 inches
Bearings:  6203
Mechanical Specification Number:  G7LY0304
Electrical Specification Number:  G7WG0030
UL Listed:  Yes
CSA Certified:  Yes

* For certified information, contact your local Baldor office.