Grinders/Buffers | Grinders | 7 inches Wheel | Three Phase | 1/2 HP |

Specifications: 7309D

Catalog Number:  7309D
Specification Number:  G7-312-44
Horsepower:  1/2
Voltage:  208-230/460
Hertz:  50//60
Phase:  3
Amps:  .85-.8/.4
RPM:  3000//3600
Insulation: 
Baldor Type:  3420M
Max Wheel Size:  7 inches
Bearings:  6203
Mechanical Specification Number:  G7LY0312
Electrical Specification Number:  G7WG0044
UL Listed:  Yes
CSA Certified:  Yes

* For certified information, contact your local Baldor office.