Grinders/Buffers | Buffers | 3600 RPM |

Specifications: 662E

Catalog Number:  662E
Specification Number:  G6-206-17
Horsepower: 
Voltage:  115
Hertz:  60
Phase: 
Amps:  3.1
RPM:  3600
Insulation: 
Baldor Type:  3320S
Max Wheel Size:  6 inches
Bearings:  6203
Mechanical Specification Number:  G6LY0206
Electrical Specification Number:  G6WG0017
UL Listed:  Yes
CSA Certified:  Yes

* For certified information, contact your local Baldor office.