Grinders/Buffers | All Families | 115 Volt | 1/3 HP | 3600 RPM | Single Phase | 6 inches Wheel |

Specifications: 602E-MT

Catalog Number:  602E-MT
Specification Number:  G6E003-0429
Horsepower:  1/3
Voltage:  115
Hertz:  60
Phase:  1
Amps:  3.1
RPM:  3600
Insulation: 
Baldor Type:  3320L
Max Wheel Size:  6 inches
Bearings:  6203
Mechanical Specification Number:  G6E003-0429
Electrical Specification Number:  G6WG0429
UL Listed:  No
CSA Certified:  No

* For certified information, contact your local Baldor office.